Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
FKM seal and cover plate wiper set for roller rail systems gen.1
Size 45
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
45 |
Width of runner block [mm] |
78 |
Height runner block with guide rail [mm] |
50 |
Mass m (g) [g] |
90 |
Weight [kg] |
0.12 |
Dimension A (profiled rail systems) [mm] |
78 |
Dimension D [mm] |
8 |
Dimension D1 [mm] |
11 |
Dimension diameter S2 (profiled rail systems) [mm] |
7 |
Dimension diameter S3 (profiled rail systems) [mm] |
5 |
Dimension E8 (profiled rail systems) [mm] |
62.9 |
Dimension E9 (profiled rail systems) [mm] |
16 |
Dimension H (profiled rail system) [mm] |
50 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |