Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Protective cover AL, VFplus 65, 180°
Product attributes | |
---|---|
Deflection angle [α] [°] |
180 |
Size [b] [mm] |
65 |
Weight [kg] |
0.57 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842551548 |
Download link |
---|
3D CAD |