Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Protective cover for ST 5/XH, ST 5/H b=650 p2/p3=195/260
Product attributes | |
---|---|
Track width [b] [mm] |
650 |
Transition between different roller spacing dimensions [p2/p3] |
195/260 |
Material |
Steel, galvanized |
Weight [kg] |
3.2 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842545644 |
Download link |
---|
3D CAD |