Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Protective covers for ST 5/XH-FR, ST 5/H-FR 1040/130
Product attributes | |
---|---|
Track width [b] [mm] |
1040 |
Roller spacing [p] [mm] |
130 |
Transition between different roller spacing dimensions [p1/p2] |
130/130 |
Material |
Steel, galvanized |
Weight [kg] |
1.56 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842545412 |
Download link |
---|
3D CAD |