Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Protective covers for ST 5/XH, ST 5/H 845/325
Product attributes | |
---|---|
Track width [b] [mm] |
845 |
Roller spacing [p] [mm] |
325 |
Material |
Steel, galvanized |
Weight [kg] |
4 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842545403 |
Download link |
---|
3D CAD |