Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Roller element RE39 ESD
Product attributes | |
---|---|
ESD |
yes |
Color |
Black |
Packaging unit |
10 |
Material information |
Roller element: PA,Bearing: Steel bolt,Rollers: PA 66,Housing: PA 6 |
Force [Fmax] [N] |
40 |
Delivery information |
Assembled |
Required accessories |
Section profile SP 2/B |
Weight [kg] |
0.07 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842538245 |
Download link |
---|
3D CAD |