Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Rocker WI/M
Product attributes | |
---|---|
ESD |
yes |
Scope of delivery |
Including fastening material for installation on ST 2/... conveyor section or BS 2/... belt section. |
Monitoring range [mm] |
60 |
Clean room classification |
ISO class 7 |
Dry room [%rF] |
<1 |
Recommended accessories |
Pneumatic cylinder switch |
Weight [kg] |
0.15 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842530797 |
Manual | search?s=download&q=3842530797 |
Download link |
---|
3D CAD |