Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Pump system, maximum operating pressure 280 bar, frame size 45, functionality: Swivel angle, pressure control, torque limitation, master/slave
Product attributes | |
---|---|
Displacement type |
variable |
Size [cm³] |
45 |
Pump controls |
variable |
Product family |
SYDFED |
Operating pressure, max. [bar] |
280 |
Max. flow [l/min] |
135 |
Controls |
On-board electronics |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 12-pole (11 + PE) |
Electrical connection description |
Connector 12-pole (11 + PE) according to EN 175201-804 |
Connectivity |
Bus connection / analog |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Geared shaft (R) |
Mounting flange |
ISO 4-hole |
Hydraulic fluid |
HLP |
Seals |
FKM |
Weight [kg] |
32 |
Document type | Download link |
---|---|
Datasheets | 1219d08f-c40e-456e-9563-c7e259f6d5e9 |
Manual | 6bd1ec8e-eb24-4e99-8e90-6e4ff83f498e |
R900032356
Cable set, connector 12-pole (11 + PE), 5 m
Price on RequestR900860399
Cable set, connector 12-pole (11 + PE), 20 m
Price on Request