Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Pump system, maximum operating pressure 280 bar, size 100, functionality: Swivel angle, pressure control, master/slave
Product attributes | |
---|---|
Displacement type |
variable |
Size [cm³] |
100 |
Product family |
SYDFE1 |
Operating pressure, max. [bar] |
280 |
Max. flow [l/min] |
200 |
Supply voltage |
24 VDC |
Electrical connection description |
Valve connector, valve position transducer connector, SWA connector |
Connectivity |
Analog |
Through-drive |
without |
Direction of rotation |
counterclockwise rotation |
Shaft end |
Geared shaft (S) |
Mounting flange |
ISO 2-hole |
Hydraulic fluid |
HLP |
Seals |
FKM |
Weight [kg] |
55 |
Document type | Download link |
---|---|
Datasheets | f45a2c1e-1997-49aa-9685-02ae9707504e |
Manual | 5b3d2b58-64f8-4b43-991d-fda484377f26 |
R900023126
Mating connector, connector 3-pole (2 + PE)
Price on RequestR901017011
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, black
Price on RequestR901196678
For the control of systems of type SYDFE1.
Price on RequestR901236404
For the control of systems of type SYDFE1.
Price on RequestR901263598
For the control of systems of type SYDFE1.
Price on Request