Industrial hydraulic valve in a high performance range. Reliable limitation of the pressure to the command value signal.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-03-02-0-05 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
3 |
Spool symbol |
P → T |
Type of connection |
Subplate mounting |
Size |
6 |
Type of actuation |
Electrical with external electronics |
Number of ports |
2 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 3-pole (2 + PE) |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
4.27 |
Document type | Download link |
---|---|
Datasheets | 715a2538-645c-4fd1-bb51-6526cc9aec3d |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
For this product we found matching spare parts in our Spare Parts Catalogue