Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable pressure sequencing to setting.
Product attributes | |
---|---|
Connection diagram |
ISO 5781 |
Product family |
DZ10,20,30 |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
600 |
Spool symbol |
A → B, A → X, A → Y |
Type of connection |
Subplate mounting |
Size |
20 |
Type of actuation |
with hydraulic actuation |
Number of ports |
4 |
Number of switching positions |
2 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
5.36 |
Document type | Download link |
---|---|
Datasheets | e2b855ba-1b43-4144-a5ec-88d7baeed138 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |