Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Pressure relief valve, pilot operated |
Product family type |
MHDB |
Operating pressure, max. [bar] |
420 |
Ports number |
3 |
Max. flow [l/min] |
400 |
Normal position |
Normally closed |
Spool Poppet |
Poppet type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Pilot operated |
Cavity |
FD M28x1.5 |
Nominal flow [l/min] |
400 |
Pressure pre-setting |
Without pressure pre-setting |
Adjustment options |
Grub screw with internal/external hexagon and protective cap |
Pilot oil supply and return |
Internal pilot oil supply, external pilot oil return |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
MHDB |
Product family |
Relief |
Weight [kg] |
0.27 |
Document type | Download link |
---|---|
Datasheets | 64606?filterMediatype=1584 |