An unexpected error has occurred. Please, try again later.

  • Maximum operating pressure 630 bar (9150 psi)
  • Maximum flow 120 l/min (32 gpm)
  • Cavity M35x1,5
  • Screw-in cartridge valve

Product attributes

Connection diagram

Mounting cavity DBD NG10

Product family classification

Pressure relief valve, direct operated

Product family type

DBD.K

Ports number

2

Operating pressure, max. [bar]

630

Max. flow [l/min]

120

Spool Poppet

Poppet type

Type of connection

Screw-in cartridge valve

Direct - Pilot

Direct acting

Cavity

M35x1,5

Nominal flow [l/min]

120

Type of actuation

with manual actuation

Adjustment options

Bushing with hexagon and protective cap

Ports

G 1/2

Sealing material

NBR

Hydraulic fluid

HL,HLP,HLPD,HVLP,HVLPD,HFC

Product type

DBD.K

Product family

Relief

Weight [kg]

0.5

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue