Industrial hydraulic valve in a high performance range. Reliable limitation of the pressure to the command value signal.

  • Proportional pressure valve in poppet seat design
  • Pilot-operated
  • Pressure rating 200 bar
  • DC motor actuation

Product attributes

Product family

DBG

Operating pressure, max. [bar]

315

Max. flow [l/min]

600

Type of connection

Subplate mounting

Type of actuation

Electrical with external electronics

Number of ports

2

Number of switching positions

2

Supply voltage

24 VDC

Electrical connector

Connector, 7-pole (6 + PE)

Electrical connection description

Mating connector, 6-pole (5 + PE) according to EN 43651

Hydraulic fluid

HL,HLP,HLPD,HVLP,HVLPD,HFC

Seals

NBR

Weight [kg]

5.4

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue