• Maximum operating pressure 350 bar (5000 psi)
  • Maximum flow 400 l/min (106 gpm)
  • Cavity M28x1,5
  • Screw-in cartridge valve

Product attributes

Product family classification

Pressure relief valve, pilot operated

Product family type

DB.K

Ports number

3

Operating pressure, max. [bar]

350

Max. flow [l/min]

400

Spool Poppet

Poppet type

Direct - Pilot

Pilot operated

Type of connection

Screw-in cartridge valve

Cavity

M28x1,5

Nominal flow [l/min]

400

Type of actuation

with manual actuation

Coil integrated

Integrated coil

Adjustment options

Sleeve with hexagon and protective cap

Electrical connector

DIN 43650 – EN 175301-803

Pilot oil supply and return

Internal pilot oil supply, external pilot oil return

Sealing material

NBR

Hydraulic fluid

HL,HLP,HLPD,HVLP,HVLPD,HFC

Product family

Relief

Product type

DB.K

Weight [kg]

0.32

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue