Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable pressure reduction to setting value.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-05-04-0-05 |
Product family |
Z3DR10V |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
120 |
Spool symbol |
B2 → B1 |
Type of connection |
Sandwich plate |
Size |
10 |
Type of actuation |
with mechanical actuation |
Number of ports |
7 |
Number of switching positions |
3 |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Weight [kg] |
2.72 |
Document type | Download link |
---|---|
Datasheets | 0be57591-f835-428a-a1c8-06f8d55effbd |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |