Industrial hydraulic valve in a high performance range. Reliable pressure reduction to setting value.

  • Internal hexagon with protective cap
  • Spool valve
  • Pilot-operated
  • Pressure rating 200 bar

Product attributes

Connection diagram

ISO 4401-05-04-0-05

Product family

ZDR10V

Operating pressure, max. [bar]

315

Max. flow [l/min]

100

Spool symbol

A2 → A1

Type of connection

Sandwich plate

Size

10

Type of actuation

with mechanical actuation

Number of ports

5

Number of switching positions

2

Electrical connection description

Connector 3-pole (2 + PE) according to EN 175301-803

Hydraulic fluid

HL,HLP,HLPD,HVLP,HVLPD,HFC

Seals

NBR

Weight [kg]

2.36

Download link
3D CAD

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue