Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Proportional pressure reducing valve, direct operated, increasing characteristic curve |
Product family type |
DRET5 |
Product family |
DRET5SK |
Operating pressure, max. [bar] |
210 |
Ports number |
3 |
Max. flow [l/min] |
15 |
Normal position |
Normally closed |
Spool Poppet |
Spool type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Direct acting |
Cavity |
R/DRET5SK |
Nominal flow [l/min] |
15 |
Type of actuation |
Electro-proportional |
Coil integrated |
Integrated coil |
Supply voltage |
12 V DC |
Maximum control pressure [bar] |
160 |
Filter |
Filter in P |
Sealing material |
FKM |
Hydraulic fluid |
HL,HLP,HEES,HEPG |
Product type |
DRET5 |
Product family |
Reducing |
Weight [kg] |
0.4 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=64667 |