Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Proportional pressure reducing valve, direct operated, increasing characteristic curve |
Product family type |
DRE05 |
Product family |
DRE05SK |
Operating pressure, max. [bar] |
50 |
Ports number |
3 |
Max. flow [l/min] |
30 |
Normal position |
Normally closed |
Spool Poppet |
Spool type |
Direct - Pilot |
Direct acting |
Type of connection |
Screw-in cartridge valve |
Cavity |
R/DRE 05 |
Nominal flow [l/min] |
30 |
Type of actuation |
Electro-proportional |
Coil integrated |
Integrated coil |
Supply voltage |
12 V DC |
Electrical connector |
Deutsch DT04-2P |
Maximum control pressure [bar] |
30 |
Sealing material |
FKM |
Hydraulic fluid |
HL,HLP,HEES,HEPG |
Product type |
DRE05 |
Product family |
Reducing and relieving |
Weight [kg] |
0.4 |
Document type | Download link |
---|---|
Datasheets | 64659?filterMediatype=1584 |