• Maximum operating pressure 100 bar (1450 psi)
  • Maximum flow 6 l/min (2 gpm)
  • Cavity Ø16
  • Screw-in cartridge valve

Product attributes

Product family classification

Proportional pressure reducing valve

Product family type

DRE 4K

Product family

DRE4K

Operating pressure, max. [bar]

100

Ports number

3

Max. flow [l/min]

6

Normal position

Normally closed

Spool Poppet

Spool type

Type of connection

Screw-in cartridge valve

Direct - Pilot

Direct acting

Cavity

Ø16

Nominal flow [l/min]

6

Type of actuation

Electro-proportional

Coil integrated

Integrated coil

Supply voltage

24 V DC

Electrical connector

Cable connection via terminal box with seawater protection

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product family

Reducing

Product type

DRE 4K

Weight [kg]

0.62

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue