Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Proportional pressure reducing valve, direct operated, increasing characteristic curve |
Product family type |
MHDRE |
Product family |
MHDRE 06 SK |
Operating pressure, max. [bar] |
100 |
Ports number |
3 |
Max. flow [l/min] |
40 |
Normal position |
Normally closed |
Spool Poppet |
Spool type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Direct acting |
Cavity |
R/MHDRE 06 M24x1,5 |
Nominal flow [l/min] |
40 |
Type of actuation |
Electro-proportional |
Coil integrated |
Integrated coil |
Supply voltage |
24 V DC |
Maximum control pressure [bar] |
20 |
Electrical connector |
Deutsch DT04-2P |
Sealing material |
FKM |
Hydraulic fluid |
HL,HLP,HEES,HEPG |
Product family |
Reducing |
Product type |
MHDRE |
Weight [kg] |
0.68 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=64655 |