Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable pressure reduction to setting value.
Product attributes | |
---|---|
Connection diagram |
ISO 5781-09-13-0-16 |
Product family |
DR10,20,30 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
400 |
Spool symbol |
B → A |
Type of connection |
Subplate mounting |
Size |
30 |
Type of actuation |
with mechanical actuation |
Number of ports |
2 |
Number of switching positions |
2 |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
8.4 |
Document type | Download link |
---|---|
Datasheets | e66b5b90-a6d4-43ac-a471-3554b6c711b6 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Download link |
---|
3D CAD |