Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable blocking of the oil flow at selected ports.
Product attributes | |
---|---|
Connection diagram |
Flange type 11 PN 16 according to EN 1092-1 |
Product family |
SFS |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
5600 |
Spool symbol |
A → B |
Type of connection |
Flange connection |
Size |
200 |
Type of actuation |
with hydraulic actuation |
Number of ports |
2 |
Number of switching positions |
2 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
185.5 |
Document type | Download link |
---|---|
Datasheets | 6680bdff-b8de-49f8-b49f-2fa07bc8c25e |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |