Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable blocking of the oil flow at selected ports.
Product attributes | |
---|---|
Connection diagram |
ISO 7368 |
Product family |
SFE |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
120 |
Spool symbol |
A → B |
Type of connection |
Cartridge valve |
Size |
25 |
Type of actuation |
with hydraulic actuation |
Number of ports |
2 |
Number of switching positions |
2 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
0.56 |
Document type | Download link |
---|---|
Datasheets | 5c8fac8c-fb1f-492a-9d8a-57582aea5152 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Download link |
---|
3D CAD |