Industrial hydraulic valve in a high performance range. Reliable reduction of the pressure to the command value signal.

  • Spool valve
  • Direct actuated
  • Pressure adjustment range up to 16 bar
  • With concealed auxiliary actuation

Product attributes

Connection diagram

ISO 4401-03-02-0-05

Product family

3DREP(E)6

Operating pressure, max. [bar]

100

Max. flow [l/min]

15

Spool symbol

P → A, P → B / A → T, B → T

Type of connection

Subplate mounting

Size

6

Type of actuation

Electrical with external electronics

Number of ports

4

Number of switching positions

3

Supply voltage

24 VDC

Electrical connector

Connector, 3-pole (2 + PE)

Electrical connection description

Connector 3-pole (2 + PE) according to EN 175301-803

Hydraulic fluid

HL,HLP,HLPD,HVLP,HVLPD,HFC

Seals

NBR

Weight [kg]

2.45

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue

Accessories