Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Load lowering and relief |
Product family type |
VRBC |
Product family |
VRBC90-VS30-CC-FC2 |
Operating pressure, max. [bar] |
210 |
Ports number |
5 |
Max. flow [l/min] |
90 |
Spool Poppet |
Poppet type |
Type of connection |
Flange connection |
Direct - Pilot |
External pilot operated |
Nominal flow [l/min] |
90 |
Adjustment options |
Inner hexagon socket screw protected by locking nut |
Ports |
G 1/2 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VRBC-90 |
Product family |
Load lowering control and relief |
Weight [kg] |
1.47 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18310-31 |