• Maximum operating pressure 410 bar (5945 psi)
  • Maximum flow 60 l/min (16 gpm)
  • Port: G 1/2

Product attributes

Product family classification

Single counterbalance, relief compensated

Product family type

VBSO

Product family

A-VBSO-SE-CC-30-PL

Operating pressure, max. [bar]

410

Ports number

5

Max. flow [l/min]

60

Direct - Pilot

External pilot operated

Type of connection

Threaded connection

Nominal flow [l/min]

60

Pilot ratio

4.2:1

Adjustable pressure range [bar]

100-350

Pressure setting [bar]

350

Pressure pre-setting

With pressure pre-setting

Ports

G 1/2

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product family

Single effect relief compensated

Product type

VBSO-30

Weight [kg]

1.74

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue