Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Flow regulator 3 way, pressure compensated with relief |
Product family type |
VRFC3 |
Ports number |
3 |
Operating pressure, max. [bar] |
210 |
Max. flow [l/min] |
90 |
Direct - Pilot |
Pilot operated |
Type of connection |
Threaded connection |
Nominal flow [l/min] |
90 |
Adjustable pressure range [bar] |
35-210 |
Pressure setting [bar] |
210 |
Pressure pre-setting |
With pressure pre-setting |
Adjustment options |
Handknob and locknut |
Ports |
G 1/2 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Weight [kg] |
1.23 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18309-45 |