• Maximum operating pressure 210 bar (3000 psi)
  • Maximum flow 60 l/min (16 gpm)
  • Port: G 1/2

Product attributes

Product family classification

Dual counterbalance with brake release port

Product family type

VBSO

Product family

VBSO-DE-VF-30-VSDI-FM

Operating pressure, max. [bar]

210

Ports number

5

Max. flow [l/min]

60

Direct - Pilot

External pilot operated

Type of connection

Threaded connection

Pilot ratio

11:1

Nominal flow [l/min]

60

Adjustable pressure range [bar]

60-250

Pressure setting [bar]

250

Pressure pre-setting

With pressure pre-setting

Ports

G 1/2

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VBSO-30

Product family

Double effect with brake release port

Weight [kg]

1.6

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue