Control cover for 2-way cartridge valves.

Product attributes

Connection diagram

ISO 7368

Product family

LFA

Operating pressure, max. [bar]

420

Spool symbol

Symbol D

Type of connection

Subplate mounting

Size

25

Type of actuation

with hydraulic actuation

Hydraulic fluid

HL,HLP,HLPD,HVLP,HVLPD,HFC

Seals

NBR

Weight [kg]

1.62

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue