Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Control cover for 2-way cartridge valves.
Product attributes | |
---|---|
Connection diagram |
ISO 7368 |
Product family |
LFA |
Operating pressure, max. [bar] |
420 |
Spool symbol |
Symbol D |
Type of connection |
Subplate mounting |
Size |
25 |
Type of actuation |
with hydraulic actuation |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
1.62 |
Document type | Download link |
---|---|
Datasheets | 45061beb-b205-410e-8bd9-7afacb7abbc8 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |