Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable switch-over of the oil flow direction according to hydraulic symbol.
Product attributes | |
---|---|
Connection diagram |
ISO 7368-09-5-1-16 |
Product family |
LC2A |
Operating pressure, max. [bar] |
450 |
Max. flow [l/min] |
1300 |
Spool symbol |
A → B, B → A |
Type of connection |
Cartridge valve |
Size |
32 |
Type of actuation |
with hydraulic actuation |
Number of ports |
2 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 4-pole, M12 x 1, coding A |
Electrical connection description |
Connector, 4-pole, M12 x 1, coding A according to EN 61076-2-101 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Weight [kg] |
4.04 |
Document type | Download link |
---|---|
Datasheets | 9dc59d93-4374-4768-8e8c-70797e42858a |
Manual | c8d8f2fd-c5cc-4b3f-82cd-14cc87dbf227 |
R900082899
Mating connector, connector 3-pole (2 + PE) EN 175301-803
Price on Request