Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
2-way logic element, direct operated |
Product family type |
MH2DAD |
Ports number |
3 |
Operating pressure, max. [bar] |
420 |
Max. flow [l/min] |
2.5 |
Normal position |
Normally closed |
Spool Poppet |
Spool type |
Direct - Pilot |
Direct acting |
Type of connection |
Screw-in cartridge valve |
Cavity |
M18x1 |
Nominal flow [l/min] |
2.5 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP,HETG,HEPG,HEES |
Product type |
MH2DAD |
Product family |
Logic elements |
Weight [kg] |
0.11 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=64586 |