Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Linear set (steel)
Open
With standard LB (metal)
Shaft diameter d = 25
With two seals
Version: Standard
Product attributes | |
---|---|
Shaft diameter d [mm] |
25 |
Format of linear bushings |
O - Open |
Series |
Standard (metal) |
Dynamic load capacity C [N] |
2270 |
Footnote dynamic load capacity C |
The load capacities apply for the main direction of loading. |
Max. acceleration amax [m/s²] |
100 |
Maximum permissible linear speed vmax [m/s] |
2.5 |
Outer diameter D [mm] |
40 |
Static load capacity C0 [N] |
1750 |
Footnote static load capacity C0 |
The load capacities apply for the main direction of loading. |
Permissible ambient temperature |
- 10 °C ... + 80 °C |
Footnote permissible ambient temperature (min ... max) |
for standard linear bushings without wiper seals |
Weight [kg] |
0.79 |
Footnote friction force FR |
Frictional drags generated by linear bushings with integrated wiper seals on two sides when not under radial load. The frictional drags depend on speed and lubrication. |
Breakaway force [N] |
19 |
Type |
Linear set |
Dimension A [mm] |
74 |
Dimension B [mm] |
54 |
Dimension B1 (linear bushing) [mm] |
40 |
Dimension D [mm] |
40 |
Dimension E1 [mm] |
60 |
Dimension E2 [mm] |
40 |
Dimension H [mm] |
30 |
Dimension L |
58 |
Dimension S [mm] |
5.5 |
Dimension V [mm] |
9 |
Dimension W [mm] |
12.5 |
Angle α [°] |
60 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |