Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Flow control valves, pressure compensated adjustable flow regulator with reverse flow check |
Product family type |
VCST |
Ports number |
2 |
Operating pressure, max. [bar] |
250 |
Max. flow [l/min] |
33 |
Type of connection |
Threaded connection |
Direct - Pilot |
Pilot operated |
Nominal flow [l/min] |
33 |
Ports |
G 1/2 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Weight [kg] |
0.71 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18316-20 |