Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
The key task of external gear pumps is to convert mechanical energy (torque and rotational speed) into hydraulic energy (flow and pressure). To avoid unnecessarily high heat losses, units with high efficiencies are sought after. These are realized by means of pressure-dependent gap sealing and high-precision manufacturing technology.
Product attributes | |
---|---|
Max. flow [l/min] |
32.0 |
Max. flow PU2 [l/min] |
32.0 |
Nominal size [cm³/rev] |
8 |
Size pump unit 2 [cm³/rev] |
8 |
Max. intermittent pressure pump unit 1 [bar] |
280 |
Max. intermittent pressure pump unit 2 [bar] |
280 |
Maximum rotational speed [rpm] |
4000 |
Drive shaft |
Conical 1:5 Dia. 20 mm |
Direction of rotation |
Clockwise rotation |
Front cover |
Rectangular flange Ø 80 mm |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Product |
External gear unit |
Function |
Pump |
Model |
4 ... 28 cm³/rev |
Model pump unit 2 |
4 .... 28 cm³/rev |
Series |
Shaft Ø 18 mm |
Version |
phosphatized, pinned |
Port connection |
Square flange |
Port connection pump unit 2 |
Square flange |
Sealing material |
NBR |
Rear cover |
Standard (cast iron) |
Weight [kg] |
7 |
Download link |
---|
3D CAD |
1515702002
90° angle flange
Price on Request1515702010
90° angle flange
Price on Request1515702018
90° angle flange
Price on Request1515702073
90° angle flange
Price on Request1515702074
90° angle flange
Price on Request1515702075
90° angle flange
Price on Request