Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Pilot operated check, pilot to close |
Product family type |
KGD |
Product family |
KGD |
Operating pressure, max. [bar] |
350 |
Ports number |
3 |
Max. flow [l/min] |
160 |
Spool Poppet |
Poppet type |
Direct - Pilot |
Pilot operated |
Type of connection |
Screw-in cartridge valve |
Cavity |
Sun T-2A |
Pilot ratio |
1.8:1 |
Nominal flow [l/min] |
160 |
Sealing material |
FKM |
Hydraulic fluid |
HL,HLP |
Product type |
KGD |
Product family |
Pilot to open check |
Weight [kg] |
0.22 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18319-43 |