Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Hinge, aluminum P1=20 P2=30
Product attributes | |
---|---|
Profile slot |
6,8 |
ESD |
yes |
Hinge type |
Aluminum |
Packaging unit |
2 |
Dimension b [mm] |
17.5 |
Profile P2 [mm] |
30 |
Scope of delivery |
Incl. fastening material |
Profile P1 [mm] |
20 |
Force [Fmax] [N] |
300 |
Material |
Diecast aluminum, nickel-plated |
Material information |
Hinge: Diecast aluminum, nickel-plated,Fastening material: Steel, galvanized |
Fastening material |
2x countersunk screw DIN7991-M4X8,2x T-nut groove 6 M4,2x countersunk screw DIN7991-M6x12,2x T-nut groove 8 M6 |
Dimension B [mm] [mm] |
28 |
Dimension A [mm] [mm] |
20 |
Dimension a [mm] [mm] |
12.5 |
Weight [kg] |
0.07 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842544526 |
Download link |
---|
3D CAD |