Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Weight [kg] |
2.03 |
Code |
NXA050S-36V-B* |
Working range (max.) [Nm] |
50 |
Working range (min) [Nm] |
10 |
Order number |
0608842008 |
Installation length |
534 |
Maximum drive speed (1/min) [min⁻¹] |
185 |
Tool mount |
3/8" square |
Weight [kg] |
3.3 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=0608842008 |
Download link |
---|
3D CAD |