Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Bracket R40x43 set (standard)
Product attributes | |
---|---|
Profile slot |
10 |
Dimensions |
40x43 |
ESD |
yes |
Fastening material included |
yes |
Packaging unit |
100 |
Scope of delivery |
incl. fastening material (FS),Bracket (standard) |
Material |
Diecast zinc |
Material information |
Bracket: Diecast zinc,Centering bolts: PA 6, black,Fastening material: Steel, galvanized |
Fastening material |
2x countersunk screw DIN7991 M8x20,2x centering bolt D10/5,2x T-nut groove 10 M8 |
Weight [kg] |
0.17 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842518424 |
Download link |
---|
3D CAD |