Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Cover GB-A1710 red
Product attributes | |
---|---|
ESD |
yes |
Color |
Red |
Packaging unit |
1 |
b x h x l |
167 x 32 x 245 |
Conduction resistance |
Rgp/Rpp = 108 ... 1012 Ω |
Material |
ABS |
Weight [kg] |
0.12 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842557478 |
Download link |
---|
3D CAD |