The key task of external gear motors is to convert hydraulic energy (flow and pressure) into mechanical energy (torque and rotational speed). To reduce heat loss, Rexroth external gear motors are designed to be extremely efficient. This efficiency is achieved through pressure-dependent gap sealing and high-precision manufacturing technology.
Product attributes | |
---|---|
Max. flow [l/min] |
48.0 |
Nominal size [cm³/rev] |
16 |
Maximum constant pressure [bar] |
250 |
Maximum rotational speed [rpm] |
3000 |
Drive shaft |
Tapered keyed 1:5 |
Direction of rotation |
Bi-directional |
Front cover |
Rect. flange dia. 80 mm |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Application |
general |
Product |
External gear unit |
Function |
Motor |
Model |
High perf(F)(5.5...28 cc/rev) |
Series |
Bearing diameter 18 mm |
Version |
Zn plated or Al, aligned cover |
Port connection |
Square flange (German version) |
Sealing material |
FKM |
Rear cover |
Non-standard version |
Non-standard version |
Deviations from catalogue standards, see drawing |
Weight [kg] |
3.9 |
Download link |
---|
3D CAD |
For this product we found matching spare parts in our Spare Parts Catalogue