Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Foundation bracket length 160
Product attributes | |
---|---|
Profile slot |
10 |
Packaging unit |
20 |
Length [l2] [mm] |
64.5 |
Length [l1] [mm] |
31 |
Material |
Sheet steel, galvanized and transparent chromated |
Length [L] |
160 |
Required accessories |
T-bolt M8x20, slot 10 mm (3842528715),Flange nut M8 (3842345081) ,Floor dowel (3842526560) |
Weight [kg] |
0.46 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842146815 |
Download link |
---|
3D CAD |