Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Foot STS, three-leg
Product attributes | |
---|---|
Thread size |
M16 |
Packaging unit |
1 |
Size [b] [mm] |
65,90,120,160,240,320 |
Material |
PA |
Material information |
Foot: PA,Fastening material: Non-rusting steel 1.4301 |
Recommended accessories |
Leveling foot 3 842 533 310 |
Weight [kg] |
1.48 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842533307 |
Download link |
---|
3D CAD |