Door lock "multi-use" for swing and sliding doors, two-way lock

  • Opening to the right and left
  • Compatible with numerous profile combinations
  • Version with door handle or as two-way lock
  • Covered fastening screws
  • Differing gap measurements for doors <400 mm with modular dimensions up to 45 mm and <600 mm for modular dimensions of 50 mm (see assembly instructions 3 842 554 184)
  • Profile finishing: not required

Product attributes

Profile slot

8,10

Door type

sliding door,Swing door

Series

Multi Use

Packaging unit

1

Fastening material

3x washer ISO7089-6,1x cylinder head screw ISO4762-M6x12,3x T-nut 8 M6,1x cylinder head screw ISO4762-M6x16,3x T-nut 10 M6,2x cylinder head screw DIN7984-M6x30,2x cylinder head screw DIN7984-M6x35

Scope of delivery

Incl. 1 x two-way key, fastening material (FS)

Material information

Housing: Diecast zinc,Door handle: PA6, black,Cover: PP signal gray (RAL 7004),Fastening material: Steel, galvanized

Weight [kg]

0.59

Download link
3D CAD

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue

Accessories