Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
2/2 directional spool valve, direct operated with solenoid actuation |
Product family type |
KKDE |
Product family |
KKDE.1 N/P |
Operating pressure, max. [bar] |
350 |
Ports number |
2 |
Positions |
2 |
Max. flow [l/min] |
55 |
Normal position |
Normally open |
Spool Poppet |
Spool type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Direct acting |
Cavity |
Sun T-13A |
Nominal flow [l/min] |
55 |
Type of actuation |
Solenoid-actuated on/off |
Coil |
GZ37 |
Coil integrated |
To be ordered separately |
Manual override |
Concealed manual override |
Sealing material |
FKM |
Hydraulic fluid |
HL,HLP,HETS,HEPG,HEES |
Product type |
KKDE |
Product family |
2 ways |
Weight [kg] |
0.28 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18136-06 |