• Maximum operating pressure 310 bar (4495 psi)
  • Maximum flow 140 l/min (37 gpm)
  • Size 10
  • Ports: 1 1/16-12 UN (SAE12)

Product attributes

Product family classification

6/2 ways/positions flow diverters

Product family type

VS315

Ports number

6

Operating pressure, max. [bar]

310

Max. flow [l/min]

140

Positions

2

Spool Poppet

Spool type

Direct - Pilot

Direct acting

Type of connection

Threaded connection

Nominal flow [l/min]

140

Type of actuation

Solenoid-actuated on/off

Coil integrated

Integrated coil

Supply voltage

24 V DC

Electrical connector

DIN 43650 – EN 175301-803

Ports

1 1/16”-12 UN-2B (SAE12)

Drain type

Internal drain

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VS311

Product family

6 ways

Weight [kg]

4.87

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue