• Maximum operating pressure 310 bar (4495 psi)
  • Maximum flow 60 l/min (16 gpm)
  • Size 6
  • Ports: 3/4-16 UNF-2B (SAE8)

Product attributes

Product family classification

3/2 ways/positions flow diverters

Product family type

VS85

Ports number

3

Operating pressure, max. [bar]

310

Max. flow [l/min]

60

Positions

2

Spool Poppet

Spool type

Direct - Pilot

Direct acting

Type of connection

Threaded connection

Nominal flow [l/min]

60

Type of actuation

Solenoid-actuated on/off

Coil integrated

Integrated coil

Supply voltage

12 V DC

Electrical connector

DIN 43650 – EN 175301-803

Ports

3/4-16 UNF-2B (SAE8)

Drain type

Internal drain

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VS8X

Product family

3 ways

Weight [kg]

1.82

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue