Product attributes | |
---|---|
Product family classification |
3/2 ways/positions flow diverters |
Product family type |
VS82 |
Ports number |
3 |
Operating pressure, max. [bar] |
310 |
Max. flow [l/min] |
60 |
Positions |
2 |
Spool Poppet |
Spool type |
Direct - Pilot |
Direct acting |
Type of connection |
Threaded connection |
Nominal flow [l/min] |
60 |
Type of actuation |
Solenoid-actuated on/off |
Coil |
C48 |
Coil integrated |
To be ordered separately |
Ports |
G 3/8 |
Drain type |
Internal drain |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VS8X |
Product family |
3 ways |
Weight [kg] |
1.36 |
Document type | Download link |
---|---|
Datasheets | 18302-02?filterMediatype=1584 |
For this product we found matching spare parts in our Spare Parts Catalogue