• Maximum operating pressure 310 bar (4495 psi)
  • Maximum flow 60 l/min (16 gpm)
  • Size 6
  • Ports: 3/4-16 UNF-2B (SAE8)

Product attributes

Product family classification

6/2 ways/positions flow diverters

Product family type

VS155

Ports number

6

Operating pressure, max. [bar]

310

Max. flow [l/min]

60

Positions

2

Spool Poppet

Spool type

Direct - Pilot

Direct acting

Type of connection

Threaded connection

Nominal flow [l/min]

60

Type of actuation

Solenoid-actuated on/off

Coil

C48

Coil integrated

To be ordered separately

Ports

3/4-16 UNF-2B (SAE8)

Drain type

Internal drain

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VS15X

Product family

6 ways

Weight [kg]

2.04

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue